The USART source streams the raw values received on the USART interface.
On the Data Sources (left) pane, when the USART source is selected, the USART settings are displayed on the lower section.
Field Name | Values | Usage |
---|---|---|
Baud Rate | 0-2000000 | Baud rate for UART interface in Asynchronous mode |
Char Length | 5, 6, 7, or 8 bits | Number of bits in each transfer |
Parity | None, Even, Odd, Mark, or Space | Parity type used for communication |
Stop bits | 1, 1.5, or 2 bits | Number of Stop bits |