Clock Setup
To set up the clock:
1.
Open the Project properties window (
File>Project Properties
).
2.
Go to
ICE4>Clock
. Ensure this value matches the actual target speed, i.e., as set by the Configuration bits in code.
3.
Click
Apply
.
Parent topic:
PC Sampling – 16-Bit PIC MCUs Only