The recommended pinout for the 6-pin PDI connector is shown in Figure 1.
Connection to a 6-pin 100-mil PDI Header
Use the 6-pin 100-mil tap on the flat cable (included in some kits) to connect to a standard 100-mil PDI header.
Connection to a 6-pin 50-mil PDI Header
Use the adapter board (included in some kits) to connect to a standard 50-mil PDI header.
Connection to a Custom 100-mil Header
The 10-pin mini-squid cable should be used to connect between the Power Debugger AVR connector port and the target board. Four connections are required, as described in the table below.
The pinout required is different from the JTAGICE mkII JTAG probe, where PDI_DATA is connected to pin 9. The Power Debugger is compatible with the pinout used by the Atmel-ICE, JTAGICE3, AVR ONE!, and AVR Dragon™ products.
Power Debugger AVR PORT Pin | Target Pins | Mini-Squid Pin | Microchip STK600 PDI Pinout |
---|---|---|---|
Pin 1 (TCK) | 1 | ||
Pin 2 (GND) | GND | 2 | 6 |
Pin 3 (TDO) | PDI_DATA | 3 | 1 |
Pin 4 (VTG) | VTG | 4 | 2 |
Pin 5 (TMS) | 5 | ||
Pin 6 (nSRST) | PDI_CLK | 6 | 5 |
Pin 7 (not connected) | 7 | ||
Pin 8 (nTRST) | 8 | ||
Pin 9 (TDI) | 9 | ||
Pin 10 (GND) | 0 |