Connect Interface to Terminal
Todo:
Open the configuration panel
Add a Terminal view to the Visualizer
Drag the
source
connector from the interface in the
DGI Control Panel
into the
sink
for the Terminal to make a connection
Parent topic:
Using Code Instrumentation