The Microchip Power Debugger is a powerful development tool for debugging and programming ARM® Cortex®-M based Microchip SAM and Microchip AVR® microcontrollers using JTAG, SWD, PDI, UPDI, debugWIRE, aWire, TPI, or SPI target interfaces.
In addition, the Microchip Power Debugger has two independent current sensing channels for measuring and optimizing the power consumption of a design.
Microchip Power Debugger also includes a CDC virtual COM port interface as well as Microchip Data Gateway Interface channels for streaming application data to the host computer from a SPI, USART, TWI, or GPIO source.
The Power Debugger is a CMSIS-DAP compatible debugger which works with MPLAB® X IDE, Atmel Studio 7.0, or other front-end software capable of connecting to a generic CMSIS-DAP unit. The Power Debugger streams power measurements and application debug data to Data Visualizer for real-time analysis.
A quick-start guide is included in the Power Debugger kit for convenience.