The Power Debugger can supply voltage to a target in the range of 1.6V to 5.5V, up to 100 mA. The voltage will be applied to the pin as shown in the silkscreen, and must be routed to the appropriate load by the user. VOUT can be set in a number of ways.