The Power Debugger kit contains:
One Power Debugger unit with plastic back-plate
Two USB cables (1.5m, high-speed, Micro-B)
One adapter board containing 50-mil AVR, 100-mil AVR/SAM, and 100-mil 20-pin SAM adapters
One IDC flat cable with 10-pin 50-mil connector and 6-pin 100-mil connector
One 50-mil 10-pin mini squid cable with 10 x 100-mil sockets
20 x 100-mil separable strap cables