Firmware Version (decimal) | Date | Relevant Changes |
---|---|---|
1.58 | October 2019 | Added support for UPDI devices with more than 64 KB Flash Improved UPDI high-voltage support |
1.45 | 29.09.2016 | Added support for UPDI interface (tinyX devices) Made USB endpoint size configurable General bug fixes |
1.18 | 18.11.2015 | Improved CDC functionality LED flasher fix |
1.16 | 22.09.2015 | First release of Power Debugger tool |