When designing an application PCB which includes an Microchip SAM with the JTAG interface, it is recommended to use the pinout as shown in the figure below. Both 100-mil and 50-mil variants of this pinout are supported, depending on the cabling and adapters included with the particular kit.
Name | Pin | Description |
---|---|---|
TCK | 4 | Test Clock (clock signal from the Power Debugger into the target device). |
TMS | 2 | Test Mode Select (control signal from the Power Debugger into the target device). |
TDI | 8 | Test Data In (data transmitted from the Power Debugger into the target device). |
TDO | 6 | Test Data Out (data transmitted from the target device into the Power Debugger). |
nRESET | 10 | Reset (optional). Used to reset the target device. Connecting this pin is recommended since it allows the Power Debugger to hold the target device in a Reset state, which can be essential to debugging in certain scenarios. |
VTG | 1 | Target voltage reference. The Power Debugger samples the target voltage on this pin in order to power the level converters correctly. The Power Debugger draws less than 1mA from this pin in this mode. |
GND | 3, 5, 9 | Ground. All must be connected to ensure that the Power Debugger and the target device share the same ground reference. |
KEY | 7 | Connected internally to the TRST pin on the AVR connector. Recommended as not connected. |