LED | Function | Description |
---|---|---|
TARGET | Target Power | GREEN when target power is OK. |
POWER | Main Power | RED when main-board power is OK. |
STATUS | Status | Flashing GREEN when the target is running/stepping. OFF when target is stopped. |
VOUT | Target Voltage | GREEN when target output voltage is ON. Flashing when an overcurrent is detected in the A channel. |
Fault | Analog Fault | RED when a voltage or current outside recommended operating conditions is detected on the analog pins. |