This use case uses a megaAVR® device to introduce you to the Power Debugger. Using the tool with Atmel Studio and Data Visualizer, we learn how it can be used to measure, analyze, understand, and optimize the power consumption of a typical low-power application. We also look at an example of code instrumentation using the Data Gateway Interface.
The example makes use of the ATmega328PB Xplained Mini Board, but could very easily be adapted to suit any simple custom board.