The Power Debugger is equipped with two 50-mil 10-pin JTAG connectors. Both connectors are directly electrically connected, but conform to two different pinouts; the AVR JTAG header and the ARM Cortex Debug header. The connector should be selected based on the pinout of the target board, and not the target MCU type - for example, a SAM device mounted in an AVR STK600 stack should use the AVR header.
The Power Debugger kit contains all necessary cabling and adapters. An overview of connection options is shown.