To display information about the stack commands available in MDB, type help backtrace. The following table provides additional information for these commands.
Command | Description |
---|---|
Backtrace | Print a backtrace of the entire stack, one line per frame for all
frames in the stack. Command format:
|