Peripheral | Short Description | Valid for Silicon Revision |
---|---|---|
Rev. A1(1) | ||
NVMCTRL | Flash Multi-Page Erase Can Erase Write Protected Section | X |
TCD | Halting TCD and Waiting for SW Restart Does Not Work if Compare Value A is 0 or Dual Slope Mode is Used | X |
USART | Receiver Non-Functional after Detection of Inconsistent Synchronization Field | X |