0
or Dual Slope Mode is Used0x7
’) does not work if compare value A is 0
(CMPASET in TCDn.CMPASET is ‘0x0
’) or Dual Slope mode is used (WGMODE in TCDn.CTRLB is ‘0x3
’).Configure the compare value A (CMPASET in TCDn.CMPASET) to be different from 0
and do not use Dual Slope mode (WGMODE in TCDn.CTRLB is not ‘0x3
’).
Rev. A1 |
X |