ATmega168PB

Speed [MHz] Power Supply [V] Ordering Code(2) Package(1) Operational Range
20 1.8 - 5.5 ATmega168PB-AU
ATmega168PB-AUR(3)
ATmega168PB-MU
ATmega168PB-MUR(3) 32A
32A
32MS1
32MS1 Industrial
(-40°C to +85°C)
ATmega168PB-AN
ATmega168PB-ANR(3)
ATmega168PB-MN
ATmega168PB-MNR(3) 32A
32A
32MS1
32MS1 Industrial
(-40°C to +105°C)
Note:
  1. 1.This device can also be supplied in wafer form. Contact your local Atmel sales office for detailed ordering information and minimum quantities.
  2. 2.Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive).Also Halide free and fully Green.
  3. 3.Tape & Reel.
Package Type
32A 32-lead, Thin (1.0mm) Plastic Quad Flat Package (TQFP)
32MS1 32-pad, 5.0x5.0x0.9mm body, Lead Pitch 0.50mm, Very-thin Fine pitch, Quad Flat No Lead Package (VFQFN)