The External Interrupt Control Register A
contains control bits for interrupt sense control.
Interrupt Sense
Control 1
The External Interrupt 1 is activated by the external pin INT1 if
the SREG I-flag and the corresponding interrupt mask are set. The level and edges on
the external INT1 pin that activate the interrupt are defined in the table below.
The value on the INT1 pin is sampled before detecting edges. If edge or toggle
interrupt is selected, pulses that last longer than one clock period will generate
an interrupt. Shorter pulses are not guaranteed to generate an interrupt. If low
level interrupt is selected, the low level must be held until the completion of the
currently executing instruction to generate an interrupt.
Value | Description |
---|
00 |
The low level of INT1 generates an interrupt
request. |
01 |
Any logical change on INT1 generates an interrupt
request. |
10 |
The falling edge of INT1 generates an interrupt
request. |
11 |
The rising edge of INT1 generates an interrupt
request. |
Interrupt Sense
Control 0
The External Interrupt 0 is activated by the external pin INT0 if
the SREG I-flag and the corresponding interrupt mask are set. The level and edges on
the external INT0 pin that activate the interrupt are defined in table below. The
value on the INT0 pin is sampled before detecting edges. If edge or toggle interrupt
is selected, pulses that last longer than one clock period will generate an
interrupt. Shorter pulses are not guaranteed to generate an interrupt. If low level
interrupt is selected, the low level must be held until the completion of the
currently executing instruction to generate an interrupt.
Value | Description |
---|
00 |
The low level of INT0 generates an interrupt
request. |
01 |
Any logical change on INT0 generates an interrupt
request. |
10 |
The falling edge of INT0 generates an interrupt
request. |
11 |
The rising edge of INT0 generates an interrupt
request. |