Page Size
Table 1. No. of Words in a Page and No. of Pages in the Flash
Device |
Flash Size |
Page Size |
PCWORD |
No. of
Pages |
PCPAGE |
PCMSB |
ATmega48PB |
2K words
(4Kbytes) |
32 words |
PC[4:0] |
64 |
PC[10:5] |
10 |
ATmega88PB |
4K words
(8Kbytes) |
32 words |
PC[4:0] |
128 |
PC[11:5] |
11 |
ATmega168PB |
8K words
(16Kbytes) |
64 words |
PC[5:0] |
128 |
PC[12:6] |
12 |
Table 2. No. of Words in a Page and No. of Pages in the EEPROM
Device |
EEPROM
Size |
Page
Size |
PCWORD |
No. of
Pages |
PCPAGE |
EEAMSB |
ATmega48PB |
256bytes |
4bytes |
EEA[1:0] |
64 |
EEA[7:2] |
7 |
ATmega88PB |
512bytes |
4bytes |
EEA[1:0] |
128 |
EEA[8:2] |
8 |
ATmega168PB |
512bytes |
4bytes |
EEA[1:0] |
128 |
EEA[8:2] |
8 |