In this section, some pins of this device are referenced by signal names describing their functionality during parallel programming. Refer to the figure Parallel Programming and to the table Pin Name Mapping below. Pins not described in the following table are referenced by pin names.
The XA1/XA0 pins determine the action executed when the XTAL1 pin is given a positive pulse. The bit coding is shown in the table XA1 and XA0 Coding below.
When pulsing WR or OE, the command loaded determines the action executed. The different commands are shown in the table Command Byte Bit Coding below.
Note: VCC - 0.3V < AVCC < VCC + 0.3V; however, AVCC should always be within 4.5 - 5.5V
Signal Name in Programming Mode | Pin Name | I/O | Function |
---|---|---|---|
RDY/BSY | PD1 | O | 0: Device is busy programming, 1: Device is ready for new command |
OE | PD2 | I | Output Enable (Active low) |
WR | PD3 | I | Write Pulse (Active low) |
BS1 | PD4 | I | Byte Select 1 (“0” selects Low byte, “1” selects High byte) |
XA0 | PD5 | I | XTAL Action Bit 0 |
XA1 | PD6 | I | XTAL Action Bit 1 |
PAGEL | PD7 | I | Program memory and EEPROM Data Page Load |
BS2 | PC2 | I | Byte Select 2 (“0” selects Low byte, “1” selects 2’nd High byte) |
DATA | {PC[1:0]: PB[5:0]} | I/O | Bi-directional Data bus (Output when OE is low) |
Pin | Symbol | Value |
---|---|---|
PAGEL | Prog_enable[3] | 0 |
XA1 | Prog_enable[2] | 0 |
XA0 | Prog_enable[1] | 0 |
BS1 | Prog_enable[0] | 0 |
XA1 | XA0 | Action when XTAL1 is Pulsed |
---|---|---|
0 | 0 | Load Flash or EEPROM Address (High or low address byte determined by BS1) |
0 | 1 | Load Data (High or Low data byte for Flash determined by BS1) |
1 | 0 | Load Command |
1 | 1 | No Action, Idle |
Command Byte | Command Executed |
---|---|
1000 0000 | Chip Erase |
0100 0000 | Write Fuse bits |
0010 0000 | Write Lock bits |
0001 0000 | Write Flash |
0001 0001 | Write EEPROM |
0000 1000 | Read Signature Bytes and Calibration byte |
0000 0100 | Read Fuse and Lock bits |
0000 0010 | Read Flash |
0000 0011 | Read EEPROM |