ATmega48PB

Speed [MHz](3) Power Supply [V] Ordering Code(2) Package(1) Operational Range
20 1.8 - 5.5 ATmega48PB-AU
ATmega48PB-AUR(4)
ATmega48PB-MU
ATmega48PB-MUR(4) 32A
32A
32MS1
32MS1 Industrial
(-40°C to +85°C)
ATmega48PB-AN
ATmega48PB-ANR(4)
ATmega48PB-MN
ATmega48PB-MNR(4) 32A
32A
32MS1
32MS1 Industrial
(-40°C to +105°C)
Note:
  1. 1.This device can also be supplied in wafer form. Contact your local sales office for detailed ordering information and minimum quantities.
  2. 2.Pb-free packaging complies to the European Directive for Restriction of Hazardous Substances (RoHS directive). Also Halide free and fully Green.
  3. 3.See ”Speed Grades” on page 304.
  4. 4.Tape & Reel.
Package Type
32A 32-lead, Thin (1.0mm) Plastic Quad Flat Package (TQFP)
32MS1 32-pad, 5.0x5.0x0.9mm body, Lead Pitch 0.50mm, Very-thin Fine pitch, Quad Flat No Lead Package (VFQFN)