The calibrated RC Oscillator is used to time Flash accesses. The following table shows the typical programming time for Flash accesses from the CPU.
Symbol | Min. Programming Time | Max. Programming Time |
---|---|---|
Flash write (Page Erase, Page Write, and write Lock bits by SPM) | 3.2ms | 3.4ms |