ICC |
Power Supply Current(1) |
Active 1 MHz, VCC = 2V |
T = 85°C |
|
0.21 |
0.5 |
mA |
T = 105°C |
|
0.21 |
0.6 |
Active 4 MHz, VCC = 3V |
T = 85°C |
|
1.27 |
2.5 |
T = 105°C |
|
1.27 |
2.75 |
Active 8 MHz, VCC = 5V |
T = 85°C |
|
4.61 |
9 |
T = 105°C |
|
4.61 |
10 |
Idle 1 MHz, VCC = 2V |
T = 85°C |
|
0.035 |
0.15 |
T = 105°C |
|
0.035 |
0.17 |
Idle 4 MHz, VCC = 3V |
T = 85°C |
|
0.22 |
0.7 |
T = 105°C |
|
0.22 |
0.8 |
Idle 8 MHz, VCC = 5V |
T = 85°C |
|
0.84 |
2.7 |
T = 105°C |
|
0.84 |
3 |
Power-save mode(3) |
32kHz TOSC enabled,
VCC = 1.8V |
T = 85°C |
|
1.42 |
|
μA |
T = 105°C |
|
1.42 |
|
32kHz TOSC enabled,
VCC = 3V |
T = 85°C |
|
1.62 |
|
T = 105°C |
|
1.62 |
|
Power-down mode(3)(4) |
WDT enabled, VCC = 3V |
T = 85°C |
|
2.62 |
8 |
T = 105°C |
|
2.62 |
10 |
WDT disabled, VCC = 3V |
T = 85°C |
|
0.53 |
2 |
T = 105°C |
|
0.53 |
5 |