The device has three Fuse bytes. The
following tables describe briefly the functionality of all the fuses and how they are
mapped into the Fuse bytes. Note that the fuses are read as logical zero, '0', if they are
programmed.
Table 1. Extended Fuse Byte for ATmega48PB
Extended Fuse Byte |
Bit No. |
Description |
Default Value |
– |
7 |
– |
1 |
– |
6 |
– |
1 |
– |
5 |
– |
1 |
– |
4 |
– |
1 |
– |
3 |
– |
1 |
– |
2 |
– |
1 |
– |
1 |
– |
1 |
SELFPRGEN |
0 |
Self Programming
Enable |
1 (unprogrammed) |
Table 2. Extended Fuse Byte for ATmega88PB/168PB
Extended Fuse Byte |
Bit No. |
Description |
Default Value |
– |
7 |
– |
1 |
– |
6 |
– |
1 |
– |
5 |
– |
1 |
– |
4 |
– |
1 |
– |
3 |
– |
1 |
BOOTSZ1 |
2 |
Select Boot Size (refer
to Table Boot Size Configuration, ATmega88PB and Boot Size
Configuration, ATmega168PB in Self-Programming the Flash for
details) |
0 (programmed)(1) |
BOOTSZ2 |
1 |
Select Boot Size (refer
to Table Boot Size Configuration, ATmega88PB and Boot Size
Configuration, ATmega168PB in Self-Programming the Flash for
details) |
0 (programmed)(1) |
BOOTRST |
0 |
Select Reset Vector |
1 (unprogrammed) |
Note: 1. The default value of BOOTSZ[1:0] results in
maximum Boot Size. See ”Pin Name Mapping”
Table 3. Fuse High Byte.
High Fuse
Byte |
Bit
No. |
Description |
Default
Value |
RSTDISBL(1) |
7 |
External Reset
Disable |
1
(unprogrammed) |
DWEN |
6 |
debugWIRE
Enable |
1
(unprogrammed) |
SPIEN(2) |
5 |
Enable Serial
Program and Data Downloading |
0 (programmed,
SPI programming enabled) |
WDTON(3) |
4 |
Watchdog Timer
Always On |
1
(unprogrammed) |
EESAVE |
3 |
EEPROM memory
is preserved through the Chip Erase |
1
(unprogrammed), EEPROM not reserved |
BODLEVEL2(4) |
2 |
Brown-out
Detector trigger level |
1
(unprogrammed) |
BODLEVEL1(4) |
1 |
Brown-out
Detector trigger level |
1
(unprogrammed) |
BODLEVEL0(4) |
0 |
Brown-out
Detector trigger level |
1
(unprogrammed) |
Note:
- 1.Refer to Alternate Functions of
Port C in I/O-Ports chapter for description of RSTDISBL Fuse.
- 2.The SPIEN Fuse is not accessible in
serial programming mode.
- 3.Refer to WDTCSR – Watchdog Timer
Control Register for details.
- 4.Refer to Table BODLEVEL Fuse Coding
in System and Reset Characteristics for BODLEVEL Fuse decoding.
Table 4. Fuse Low Byte
Low Fuse Byte |
Bit No. |
Description |
Default Value |
CKDIV8(4) |
7 |
Divide clock by 8 |
0 (programmed) |
CKOUT(3) |
6 |
Clock output |
1 (unprogrammed) |
SUT1 |
5 |
Select start-up time |
1
(unprogrammed)(1) |
SUT0 |
4 |
Select start-up time |
0
(programmed)(1) |
CKSEL3 |
3 |
Select Clock source |
0
(programmed)(2) |
CKSEL2 |
2 |
Select Clock source |
0
(programmed)(2) |
CKSEL1 |
1 |
Select Clock source |
1
(unprogrammed)(2) |
CKSEL0 |
0 |
Select Clock source |
0
(programmed)(2) |
Note:
- 1.The default value of SUT[1:0]
results in maximum start-up time for the default clock source. See Table. Start-up
times for the internal calibrated RC Oscillator clock selection in Calibrated
Internal RC Oscillator of System Clock and Clock Options chapter for
details.
- 2.The default setting of CKSEL[3:0]
results in internal RC Oscillator @ 8MHz. See Table 'Internal Calibrated RC
Oscillator Operating Modes' in Calibrated Internal RC Oscillator of the
System Clock and Clock Options chapter for details.
- 3.The CKOUT Fuse allows the system
clock to be output on PORTB0. Refer to Clock Output Buffer section in the
System Clock and Clock Options chapter for details.
- 4.Refer to System Clock
Prescaler section in the System Clock and Clock Options chapter for
details.
The status of the Fuse bits is not affected
by Chip Erase. Note that the Fuse bits are locked if Lock bit1 (LB1) is programmed. Program
the Fuse bits before programming the Lock bits.