Enable External Clock Input
When EXCLK is written to one, and asynchronous clock is selected,
the external clock input buffer is enabled and an external clock can be input on
Timer Oscillator 1 (TOSC1) pin instead of a 32kHz crystal. Writing to EXCLK should
be done before asynchronous operation is selected. Note that the crystal Oscillator
will only run when this bit is zero.
Asynchronous Timer/Counter2
When AS2 is written to zero, Timer/Counter2 is clocked from the I/O
clock, clkI/O. When AS2 is written to one, Timer/Counter2 is clocked from a crystal
Oscillator connected to the Timer Oscillator 1 (TOSC1) pin. When the value of AS2 is
changed, the contents of TCNT2, OCR2A, OCR2B, TCCR2A and TCCR2B might be
corrupted.
Timer/Counter2 Update Busy
When Timer/Counter2 operates asynchronously and TCNT2 is written,
this bit becomes set. When TCNT2 has been updated from the temporary storage
register, this bit is cleared by hardware. A logical zero in this bit indicates that
TCNT2 is ready to be updated with a new value.
Output Compare
Register2A Update Busy
When Timer/Counter2 operates asynchronously and OCR2A is written,
this bit becomes set. When OCR2A has been updated from the temporary storage
register, this bit is cleared by hardware. A logical zero in this bit indicates that
OCR2A is ready to be updated with a new value.
Output Compare
Register2B Update Busy
When Timer/Counter2 operates asynchronously and OCR2B is written,
this bit becomes set. When OCR2B has been updated from the temporary storage
register, this bit is cleared by hardware. A logical zero in this bit indicates that
OCR2B is ready to be updated with a new value.
Timer/Counter Control Register2 Update
Busy
When Timer/Counter2 operates asynchronously and TCCR2A is written,
this bit becomes set. When TCCR2A has been updated from the temporary storage
register, this bit is cleared by hardware. A logical zero in this bit indicates that
TCCR2A is ready to be updated with a new value.
Timer/Counter Control Register2 Update
Busy
When Timer/Counter2 operates asynchronously and TCCR2B is written, this bit
becomes set. When TCCR2B has been updated from the temporary storage register,
this bit is cleared by hardware. A logical zero in this bit indicates that
TCCR2B is ready to be updated with a new value.
If a write is performed to any of the five Timer/Counter2 Registers while its
update busy flag is set, the updated value might get corrupted and cause an
unintentional interrupt to occur.