TWI Bit Rate Register

Name:
TWBR
Offset:
0xB8
Reset:
0x00
Access:
-
Bit76543210
TWBR [7:0]
AccessR/WR/WR/WR/WR/WR/WR/WR/W
Reset00000000

Bits 7:0 – TWBR [7:0]: TWI Bit Rate Register

TWI Bit Rate Register

TWBR selects the division factor for the bit rate generator. The bit rate generator is a frequency divider which generates the SCL clock frequency in the Master modes.