This Crystal Oscillator is a low power oscillator, with reduced voltage swing on the XTAL2 output. It gives the lowest power consumption, but is not capable of driving other clock inputs, and may be more susceptible to noise in noisy environments.
The crystal should be connected as described in Clock Source Connections. When selecting crystals, load capacitance must be taken into consideration. The capacitance (Ce+Ci) needed at each TOSC pin can be calculated by using:
32kHz Osc. Type | Internal Pad Capacitance (XTAL1) | Internal Pad Capacitance (XTAL2) |
---|---|---|
Ci of system oscillator (XTAL pins) | 6pF | 6pF |
The Low Power Oscillator can operate in three different modes, each optimized for a specific frequency range. The operating mode is selected by the fuses CKSEL[3:1], as shown in the following table:
Frequency Range [MHz] | CKSEL[3:1](2) | Range for total capacitance of C1 and C2 [pF](4) |
---|---|---|
0.4 - 0.9 | 100(3) | – |
0.9 - 3.0 | 101 | 12 - 22 |
3.0 - 8.0 | 110 | 12 - 22 |
8.0 - 16.0 | 111 | 12 - 22 |
The CKSEL0 Fuse together with the SUT[1:0] Fuses select the start-up times, as shown in the following Table:
Oscillator Source / Power Conditions | Start-up Time from Power-down and Power-save | Additional Delay from Reset (VCC = 5.0V) | CKSEL0 | SUT[1:0] |
---|---|---|---|---|
Ceramic resonator, fast rising power | 258 CK | 19CK + 4ms(1) | 0 | 00 |
Ceramic resonator, slowly rising power | 258 CK | 19CK + 65ms(1) | 0 | 01 |
Ceramic resonator, BOD enabled | 1K CK | 19CK(2) | 0 | 10 |
Ceramic resonator, fast rising power | 1K CK | 19CK + 4ms(2) | 0 | 11 |
Ceramic resonator, slowly rising power | 1K CK | 19CK + 65ms(2) | 1 | 00 |
Crystal Oscillator, BOD enabled | 16K CK | 19CK | 1 | 01 |
Crystal Oscillator, fast rising power | 16K CK | 19CK + 4ms | 1 | 10 |
Crystal Oscillator, slowly rising power | 16K CK | 19CK + 65ms | 1 | 11 |