EEPROM Address Register Low and High Byte
The EEARL and EEARH register pair represents the 16-bit value, EEAR. The low byte [7:0] (suffix L) is accessible at the original offset. The high byte [15:8] (suffix H) can be accessed at offset + 0x01. For more details on reading and writing 16-bit registers, refer to Accessing 16-bit Registers.
When addressing I/O Registers as data space using LD and ST instructions, the provided offset must be used. When using the I/O specific commands IN and OUT, the offset is reduced by 0x20, resulting in an I/O address offset within 0x00 - 0x3F.
Bit15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EEAR[9:8] | |||||||
Access | R/W | R/W | |||||
Reset | x | x | |||||
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EEAR[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Resetx | x | x | x | x | x | x | x |
EEPROM Address