ICC |
Power Supply Current(1) |
Active 1MHz, VCC = 2V |
T = 85°C |
|
0.35 |
0.5 |
mA |
T = 105°C |
|
0.35 |
0.6 |
Active 4MHz, VCC = 3V |
T = 85°C |
|
0.9 |
2.5 |
T = 105°C |
|
0.9 |
2.75 |
Active 8MHz, VCC = 5V |
T = 85°C |
|
5.0 |
9 |
T = 105°C |
|
5.0 |
10 |
Idle 1MHz, VCC = 2V |
T = 85°C |
|
0.06 |
0.15 |
T = 105°C |
|
0.06 |
0.2 |
Idle 4MHz, VCC = 3V |
T = 85°C |
|
0.37 |
0.7 |
T = 105°C |
|
0.37 |
0.8 |
Idle 8MHz, VCC = 5V |
T = 85°C |
|
1.4 |
2.7 |
T = 105°C |
|
1.4 |
3 |
Power-save mode(3) |
32kHz TOSC enabled,
VCC = 1.8V |
T = 85°C |
|
1.38 |
|
μA |
T = 105°C |
|
1.38 |
|
32kHz TOSC enabled,
VCC = 3V |
T = 85°C |
|
1.54 |
|
T = 105°C |
|
1.54 |
|
Power-down mode(3)(4) |
WDT enabled, VCC = 3V |
T = 85°C |
|
2.43 |
8 |
T = 105°C |
|
2.43 |
10 |
WDT disabled, VCC = 3V |
T = 85°C |
|
0.21 |
2 |
T = 105°C |
|
0.21 |
5 |