Speed [MHz](3) | Power Supply [V] | Ordering Code(2) | Package(1) | Operational Range |
---|---|---|---|---|
20 | 1.8 - 5.5 | ATmega88PB-AU ATmega88PB-AUR(4) ATmega88PB-MU ATmega88PB-MUR(4) | 32A 32A 32MS1 32MS | Industrial (-40°C to +85°C) |
ATmega88PB-AN ATmega88PB-ANR(4)ATmega88PB-MN ATmega88PB-MNR(4) | 32A 32A 32MS1 32MS1 | Industrial (-40°C to +105°C) |
Package Type | |
---|---|
32A | 32-lead, Thin (1.0mm) Plastic Quad Flat Package (TQFP) |
32MS1 | 32-pad, 5.0x5.0x0.9mm body, Lead Pitch 0.50mm, Very-thin Fine pitch, Quad Flat No Lead Package (VFQFN) |