Pin Pull-Up
Figure 1. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 1.8V)
Figure 2. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 2.7V)
Figure 3. ATmega168PB: I/O Pin Pull-up
Resistor Current vs. Input Voltage (VCC = 5V)
Figure 4. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage
(VCC = 1.8V)
Figure 5. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage
(VCC = 2.7V)
Figure 6. ATmega168PB: Reset Pull-up Resistor
Current vs. Reset Pin Voltage (VCC = 5V)