Rev. DS40001909A
– 05/2017
- 1.Change of document style.
- 2.New Microchip document number. Previous version was Atmel document 42176 rev.G.
- 3.Absolute Maximum Ratings: add note for reset pad voltage.
- 4.Update I/O Multiplexing
- 5.ASSR: Change Bit 3 name to OCR2AUB: Output Compare Register2
Update Busy.
- 6.Update Alternate Functions of Port B, Alternate Functions of Port C, Alternate Functions of Port D, Alternate Functions of Port E
- 7.ADC - Analog to Digital Converter
- 8.Add Errata Rev. O for ATmega168PB.
- 9.Electrical Characteristics - DC Characteristics: AC Input Offset Voltage improvement