The Port E pins with alternate functions are shown in this table:
Port Pin | Alternate Function |
---|---|
PE3 |
ADC7 (ADC Input Channel 7) |
PE2 |
ADC6 (ADC Input Channel 6) |
PE1 | |
PE0 |
ACO (AC Output Channel) |
The alternate pin configuration is as follows:
Table 2 relate the alternate functions of Port E to the overriding signals shown in Figure 1.
Signal Name | PE3/ADC7 | PE2/ADC6 | PE1 | PE0/ACO |
---|---|---|---|---|
PUOE | 0 | 0 | 0 | aco_oe |
PUOV | PORTE3 • PUD | PORTE2 • PUD | PORTE1 • PUD | PORTE0 • PUD |
DDOE | 0 | 0 | 0 | aco_oe |
DDOV | 0 | 0 | 0 | 0 |
PVOE | 0 | 0 | 0 | aco_oe |
PVOV | 0 | 0 | 0 | acompout |
DIEOE | ADC7D | ADC6D | 0 | 0 |
DIEOV | 0 | 0 | 0 | 0 |
DI | ||||
AIO | ADC7 INPUT | ADC6 INPUT | AC OUTPUT |