Software
Installation
- 1.Start Microchip Studio.
- 2.Go to Tools → Extension Manager → Online Gallery.
- 3.Select QTouch Library, click 'Download', and then install it.
- 4.Select QTouch Composer, click 'Download', and then install it.
- 5.Click the 'Restart Now' button in the Extension
Manager window.
- 6.After starting Microchip Studio, go to Tools → Extension Manager. Check that the QTouch Library and the QTouch Composer are listed, and the status is enabled.