This section lists the relevant devices for this document. The following
figures show the different family devices, laying out pin count variants and memory
sizes:
- Vertical migration upwards is
possible without code modification, as these devices are pin-compatible and provide
the same or more features
- Horizontal migration to the left
reduces the pin count and, therefore, the available features
- Devices with different Flash memory
sizes typically also have different SRAM and EEPROM
Figure 1. AVR® DA Family Overview
Figure 2. AVR® DB
Family Overview