Register Summary

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 ASYNCSTROBE 7:0 ASYNCSTROBE[7:0]
0x01 SYNCSTROBE 7:0 SYNCSTROBE[7:0]
0x02 ASYNCCH0 7:0 ASYNCCH[7:0]
0x03 ASYNCCH1 7:0 ASYNCCH[7:0]
0x04 ASYNCCH2 7:0 ASYNCCH[7:0]
0x05 ASYNCCH3 7:0 ASYNCCH[7:0]

0x06

...

0x09

Reserved                  
0x0A SYNCCH0 7:0 SYNCCH[7:0]
0x0B SYNCCH1 7:0 SYNCCH[7:0]

0x0C

...

0x11

Reserved                  
0x12 ASYNCUSER0 7:0 ASYNCUSER[7:0]
...                
0x1C ASYNCUSER10 7:0 ASYNCUSER[7:0]

0x1D

...

0x21

Reserved                  
0x22 SYNCUSER0 7:0 SYNCUSER[7:0]
0x23 SYNCUSER1 7:0 SYNCUSER[7:0]