Use the HCI_Reset
command to enable the EEPROM operation. The OGF is 0x03 and
the OCF is 0x03, so the HCI OpCode is 0x0C03. For more details, refer to the Bluetooth Core Specification v5.2.
Command | OCF | Command Parameters | Return Parameters |
---|---|---|---|
HCI_Reset |
0x0003 | Status |
HCI_Reset
commandHCI_Reset
packet has no parameter, so the length field
is set to 0x00HCI_Reset
CommandHCI_Reset
HCI_Reset
Command