ADPRE
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADPRE[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Precharge Time Select bits
ADPRE | Precharge Time | |
---|---|---|
ADCS != FRC | ADCS = FRC | |
255 | 255 clock of FOSC | 255 clock of FRC |
254 | 254 clock of FOSC | 254 clock of FRC |
... | ... | |
2 | 2 clock of FOSC | 2 clock of FRC |
1 | 1 clock of FOSC | 1 clock of FRC |
0 | Not included in the data conversion cycle |