Table 38-4 containing the Input Low Voltage with I2C levels specification (D303 : VIL) for the I/O ports is modified. Refer to the table below for the updated value.
Param No. | Sym. | Characteristic | Min. | Typ.† | Max. | Units | Conditions |
D303
|
VIL | Input Low Voltage | |||||
I/O PORT: | |||||||
with I2C levels | – | – | 0.3 VDD | V | 2.0V ≤ VDD ≤ 5.5V | ||
– | – | 0.25 VDD | V | 1.8V ≤ VDD < 2.0V |