Using the FVR as the positive voltage reference for the ADC can cause an increase in missing codes.
Method 1:
Increase the bit conversion time, known as TAD, to 8 μs or higher.
Method 2:
Use VDD as the positive voltage reference to the ADC.
A3 | A4 |
X | X |