G |
09/2022 |
Remove silicon errata 2.1.2. Added silicon errata 2.1.6, 2.1.7, 2.1.8, 2.11.1,
2.12.1, 2.13.1, 2.5.3, and 2.4.2.Remove Data Sheet clarification for Operating
speed. Modified 3.2.1 (Electrical Specification) ADC Offset Error updated to
-+3.0LSb. |
F |
03/2021 |
Added silicon errata 2.1.5, 2.1.6, 2.5.2, 2.6.3, 2.8.1 and 2.9.1. Data Sheet
Clarifications: Added Module 3.2 (Pin Diagrams), Module 3.3 (Electrical
Specifications), Module 3.4 (Analog-to-Digital Converter) and Module 3.5
(Capture/Compare/PWM (CCP) Module). |
E |
05/2018 |
Added Module 7: Electrical Specifications (FVR) and Module 8:
Timer0. Data Sheet Clarifications: Added Module 1 (Core Features). |
D |
04/2017 |
Data Sheet Clarifications: Removed Module 1 (Peripheral Pin
Select). Other minor corrections. |
C |
03/2017 |
Added Module 6: Electrical Specifications for LF Devices Only.
Other minor corrections. |
B |
12/2016 |
Added silicon revisions 1.3, 1.4 and 5.1; Other minor corrections.
Data Sheet Clarifications: Added Module 1 (Peripheral Pin Select). |
A |
09/2012 |
Initial document release. |