CCPTMRS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
P4TSEL[1:0] | P3TSEL[1:0] | C2TSEL[1:0] | C1TSEL[1:0] | ||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 1 | 0 | 1 | 0 | 1 | 0 | 1 |
PWMn Timer Selection bits
Value | Description |
---|---|
11 | PWMn based on Timer6 |
10 | PWMn based on Timer4 |
01 | PWMn based on Timer2 |
00 | Reserved |
CCPn Timer Selection bits
Value | Description |
---|---|
11 | CCPn is based off Timer5 in Capture/Compare mode and Timer6 in PWM mode |
10 | CCPn is based off Timer3 in Capture/Compare mode and Timer4 in PWM mode |
01 | CCPn is based off Timer1 in Capture/Compare mode and Timer2 in PWM mode |
00 | Reserved |