ADACQ
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADACQ[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Acquisition (charge share time) Select bits
ADACQ | Acquisition Time | |
---|---|---|
ADCS != FRC | ADCS = FRC | |
255 | 255 clock of FOSC | 255 clock of FRC |
254 | 254 clock of FOSC | 254 clock of FRC |
... | ... | |
2 | 2 clock of FOSC | 2 clock of FRC |
1 | 1 clock of FOSC | 1 clock of FRC |
0 | Not included in the data conversion cycle(1) |
If ADPRE is not equal to ‘0
’, then ADACQ =
0b0000_0000
means Acquisition Time is 256 clocks of
FOSC or FRC.