ADCON2
ADC Accumulated Calculation Right Shift Select bits
Value | Name | Description |
---|---|---|
1 to 6 | ADMD =
'b100 |
Low-pass filter time constant is 2ADCRS, filter gain is 1:1(2) |
1 to 6 | ADMD = 'b011 to
'b001 |
The accumulated value is right-shifted by ADCRS (divided by 2ADCRS)(1,2) |
x | ADMD =
'b000 |
These bits are ignored |