- 1.
The AVR UC3 L0 series datasheet
- 2.
The AT32UC3L-EK Schematics
- 3.
AVR32777: AT32UC3L-EK Getting Started Guide
- 4.
The 32-bit AVR UC3 L series Schematic Checklist
- 5.
The AVR Software Framework
All pre-loaded firmware source code is available in the AVR Software Framework
version 2.0 or higher.
- 6.
The AVR UC3 UART Boot loader
- 7.
The Atmel QTouch Library
- 8.
QTouch Studio
- 9.
Debuggers