A few test points covering the programming and debugging interface block have been placed on the AT32UC3L-EK for the verification of important signals.
Designation | Feature |
---|---|
TP24 | JTAG.TCK |
TP25 | JTAG.TDO |
TP26 | JTAG.TMS |
TP27 | JTAG.TDI |
TP28 | GND |
TP29 | VCC3 |
TP30 | RESET_N |
To locate the test points mentioned above, use the assembly top/bottom views provided within the AT32UC3L-EK schematics package.