The AVR ONE! and JTAGICE mkII tools can interface with the AVR UC3 L0 series using the single-wire aWire interface. Check the documentation of these tools to know the recommended pinout to connect to an aWire target.