UC3L-EK
Atmel AT32UC3L064 Pinout for the Atmel DataFlash
Table 1.
UC3L Pinout for the Atmel DataFlash
QFP48 pin
GPIO
GPIO Alternate Functions
Feature
28
PA04
SPI0.MISO
DataFlash SO
12
PA05
SPI0.MOSI
DataFlash SI
10
PA06
SPI0.SCK
DataFlash SCK
15
PA07
SPI0.NPCS
DataFlash #CS
22
N.A.
N.A. RESET_N pin
DataFlash #RESET
Parent topic:
UC3L-specific Information