Of the three power supply configurations supported by the AT32UC3L064, this board implements the 3.3V single power supply mode configuration. Refer to the figure, "3.3V single power supply mode", in the AVR UC3 L0 Series datasheet for schematics of this mode: this is how it is implemented on this board.