Table 1. UC3L PinoutQFP48 pin |
GPIO |
GPIO Alternate Functions |
Feature |
33 |
N.A. |
N.A. |
GNDANA |
34 |
N.A. |
N.A. |
ADVREFP |
1 |
N.A. |
N.A. |
GND |
19 |
N.A. |
N.A. |
GND |
43 |
N.A. |
N.A. |
GND |
45 |
N.A. |
N.A. |
GND |
22 |
N.A. |
N.A. |
RESET_N |
35 |
N.A. |
N.A. |
VDDANA |
17 |
N.A. |
N.A. |
VDDIN |
18 |
N.A. |
N.A. |
VDDCORE |
48 |
N.A. |
N.A. |
VDDIO |
42 |
N.A. |
N.A. |
VDDIO |
11 |
PA00 |
JTAG.TCK/USART1.RTS/GPIO[0] |
JTAG_TCK/WZ_U1_RTS/WZ_RZ600_RST |
14 |
PA01 |
JTAG.TMS/USART1.CTS/GPIO[1] |
JTAG_TMS/WZ_U1_CTS/WZ_RZ600_MISC |
13 |
PA02 |
JTAG.TDO |
JTAG_TDO |
4 |
PA03 |
JTAG.TDI/GPIO[3]/SPI.NPCS[1] |
JTAG_TDI/POWER_OFF/WZ_RZ600_CS |
28 |
PA04 |
SPI.MISO/TWIMS0.TWCK |
DF_MISO/WZ_MISO/WZ_TW0CK |
12 |
PA05 |
SPI.MOSI/TWIMS0.TWD |
DF_MOSI/WZ_MOSI/WZ_TW0D |
10 |
PA06 |
SPI.SCK |
DF_SCK/WZ_RZ600_SCK |
15 |
PA07 |
SPI.NPCS[0] |
DF_CS |
3 |
PA08 |
USART1.TXD/GPIO[8] |
WZ_U1_TX/WZ_RZ600_SLPTR |
2 |
PA09 |
USART1.RXD/GPIO[9] |
WZ_U1_RX/WZ_RZ600_IRQ |
46 |
PA10 |
CAT.CSA[5] |
TOUCH_Y2 |
27 |
PA11 |
GPIO[11] |
WAKEPush button |
47 |
PA12 |
CAT.CSB[5] |
TOUCH_YK2 |
26 |
PA13 |
XIN32_2 |
RTC |
36 |
PA14 |
CAT.CSA[6] |
TOUCH_X6 |
37 |
PA15 |
CAT.CSB[6] |
TOUCH_X7 |
38 |
PA16 |
ACIFB.ACREFN |
TOUCH_ACREFN |
39 |
PA17 |
CAT.SMP |
TOUCH_SMP |
41 |
PA18 |
ADCIFB[4] |
VBAT |
40 |
PA19 |
CAT.CSA[10] |
TOUCH_X10 |
25 |
PA20 |
XOUT32_2 |
RTC |
24 |
PA21 |
GPIO[21]/TC0.B1/PWMA[21]/SCIF.GCLK0 |
LED_0 |
9 |
PA22 |
CAT.CSB[10] |
TOUCH_X11 |
6 |
PB00 |
USART3.TXD |
USBGW_UC3L_TX |
16 |
PB01 |
USART3.RXD |
USBGW_UC3L_RX |
7 |
PB02 |
GPIO[34]/TC0.A2/PWMA[25]/SCIF.GCLK1 |
LED_2 |
8 |
PB03 |
GPIO[35]/TC0.B2/PWMA[26]/TC1.A2 |
LED_3 |
21 |
PB04 |
CAT.CSA[14] |
TOUCH_X14 |
20 |
PB05 |
CAT.CSB[14] |
TOUCH_X15 |
30 |
PB06 |
ADCIFB[6] |
ACC_X |
31 |
PB07 |
ADCIFB[7] |
ACC_Y |
32 |
PB08 |
ADCIFB[8] |
ACC_Z |
29 |
PB09 |
CAT.CSA[15] |
TOUCH_YK7 |
23 |
PB10 |
GPIO[42]/GLOC.OUT[1]/PWAM[33] |
LED_1 |
44 |
PB11 |
CAT.VDIVEN |
CAT-VDIVEN |
5 |
PB12 |
CAT.CSA[15] |
TOUCH_Y7 |
Note: Some pins offer multiple GPIO alternate
function configuration, while others do not. For example, for LED1 (PB10), it is possible
to drive the intensity of the LED through a regular GPIO function or through the PWMA
function multiplexed on this pin. However, for TOUCH_Y7 (PB12), if the GPIO function
configuration is different than CAT.CSA[15], the touch interface of this board won't be
functional.