A few test points covering the USB interface block have been placed on the AT32UC3L-EK for the verification of important signals.
Designation | Feature |
---|---|
TP31 | VBUS |
TP32 | D- |
TP33 | D+ |
TP34 | GND |
TP35 | JTAG.TCK.UC3B |
TP36 | JTAG.TDO.UC3B |
TP37 | JTAG.TMS.UC3B |
TP38 | JTAG.TDI.UC3B |
TP39 | RESET_N.UC3B |
TP41 | USB MODE pushbutton state |
To locate the test points mentioned here above, use the assembly top/bottom views provided within the AT32UC3L-EK schematics package.